IESNA:LM-63-2002
[TEST]P1056148
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-H350D840-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]625
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
447.2 442.9 441.5 438 432.8 426.6 419.2 410.4 401.2 390.2
378.4 366.1 352.5 338.5 324 309.1 293.8 278.9 261.8 246.4
229.8 213.1 196.9 179.8 163.1 146 128.9 111.8 94.3 77.6
61.4 45.6 31.1 18 6.6 0 0
447.2 448.1 445.1 439.4 431.5 422.3 410.4 397.7 383.7 367.9
352.1 335 317 298.6 279.3 260 240.3 220.6 200.8 181.5
160.9 141.6 122.3 103 84.2 66.2 49.5 33.8 20.6 10.5
6.6 3.5 1.3 0.4 0 0 0
447.2 443.7 437.6 428.4 415.7 400.3 383.2 364.4 343.8 321.4
298.6 274.5 250.4 225.4 200.8 177.1 153 130.2 107.9 86.4
67.1 49.1 32.4 17.5 8.8 7 4.8 3.1 1.8 0.9
0.4 0.4 0 0 0 0 0
447.2 444.2 435.4 422.7 406 386.3 365.3 340.7 314.4 286.8
259.1 231.1 202.6 176.3 149.5 124.1 100 77.2 57.4 39
22.8 10.1 7.5 5.7 4.4 2.6 1.8 0.9 0.4 0.4
0.4 0.4 0 0 0 0 0
447.2 444.6 437.2 423.1 404.7 383.2 359.5 333.7 305.6 275.8
246 215.7 186.8 158.7 131.5 105.7 82 60.5 41.7 24.6
10.5 7.9 6.1 4.4 3.1 1.8 1.3 0.4 0.4 0.4
0 0 0 0 0 0 0
